IESNA:LM-63-2002
[TEST]P1388781
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-730-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20677.5
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
142.0 169.4 234.9 448.0 1201.9 2043.2 2818.9 3321.5 3818.7 4457.8 5271.8 6113.1 7282.2 8385.7 9314.5 10095.7 10816.8 11521.5 
12270.0 13258.8 14400.5 15476.7 15755.4 15291.0 14515.3 13630.2 12952.8 12384.7 10232.2 6675.8 3195.9 1546.0 819.5 333.2 191.2 
103.8 60.1 0.0 
142.0 174.8 234.9 437.0 1114.5 2010.4 2737.0 3283.3 3818.7 4452.4 5189.9 6135.0 7244.0 8243.7 9188.8 9964.6 10680.2 11352.2 
12117.0 13073.0 14258.5 15362.0 15744.4 15280.1 14455.2 13602.9 12892.7 12297.3 10248.6 6692.2 3261.4 1546.0 824.9 322.3 185.7 
98.3 60.1 0.0 
142.0 169.4 224.0 426.1 1021.6 1852.0 2682.3 3239.6 3774.9 4386.8 5118.9 6047.6 7009.1 8008.8 8833.7 9418.3 10008.3 10729.4 
11554.3 12526.7 13870.6 15416.7 16154.2 15853.7 14875.8 13903.4 13242.4 12701.5 10849.6 7369.6 3785.9 1748.2 830.4 311.4 196.7 
109.3 65.6 0.0 
142.0 169.4 213.1 366.0 879.5 1677.1 2425.6 3081.1 3643.8 4244.8 4949.5 5801.7 6692.2 7577.2 8325.6 8948.4 9369.1 10002.8 
10882.3 11985.9 13526.4 15132.6 16400.0 16465.6 15618.8 14482.5 13734.0 13236.9 11619.9 8702.6 4878.5 2218.0 977.9 355.1 196.7 
125.6 81.9 0.0 
142.0 169.4 207.6 311.4 639.2 1300.2 2054.1 2808.0 3419.9 3998.9 4649.0 5457.6 6309.8 7222.1 7992.4 8658.9 9123.2 9494.7 10046.5 
10953.4 12379.2 14373.2 16258.0 16946.3 16307.1 15154.4 14433.3 13936.2 12384.7 10194.0 6566.6 2988.3 1338.4 497.1 224.0 153.0 
109.3 0.0 
142.0 163.9 196.7 256.8 437.0 846.8 1535.1 2212.5 2966.4 3594.7 4190.1 4867.6 5637.8 6397.2 7276.7 7981.5 8544.2 8959.4 9265.3 
9800.7 10642.0 12160.7 14531.6 16427.3 16919.0 15782.7 14974.1 14367.8 12985.6 11046.2 8347.5 4933.1 2480.2 972.4 344.2 202.1 
147.5 0.0 
142.0 163.9 180.3 218.5 295.0 475.3 824.9 1393.1 2015.9 2704.2 3370.7 4091.8 4714.6 5392.0 6129.5 6883.4 7528.0 8118.1 8560.6 
9014.0 9582.1 10478.1 11909.4 14105.5 16301.7 17066.5 16602.1 16001.2 13865.2 11510.6 9194.3 7358.7 4670.9 2207.1 895.9 
289.5 196.7 0.0 
142.0 158.4 174.8 202.1 251.3 338.7 562.7 928.7 1480.5 2059.6 2709.7 3387.1 4048.1 4714.6 5370.2 6113.1 6757.8 7418.8 7970.6 8527.8 
9101.4 9855.3 11008.0 12712.5 15083.4 16842.5 17186.7 16995.5 15143.5 12499.4 9915.4 7915.9 5703.4 3206.8 1343.9 376.9 
224.0 0.0 
142.0 153.0 169.4 191.2 218.5 267.7 376.9 551.8 890.5 1354.8 1906.6 2491.1 3135.8 3785.9 4468.8 5157.1 5818.1 6501.0 7151.1 7779.3 
8440.4 9221.6 10254.1 11603.5 13346.2 15515.0 16509.3 16815.2 16389.1 14406.0 11679.9 8992.1 6386.3 4162.8 1846.5 611.9 
256.8 0.0 
142.0 153.0 158.4 169.4 174.8 191.2 207.6 240.4 284.1 360.6 486.2 672.0 928.7 1294.7 1720.9 2196.1 2709.7 3316.1 3966.2 4698.2 5490.3 6419.1 
7522.6 8844.6 10368.8 11996.8 12985.6 13619.3 14630.0 14094.6 11679.9 8096.2 4878.5 2562.2 1076.2 316.9 207.6 0.0 
142.0 147.5 147.5 147.5 153.0 153.0 153.0 158.4 153.0 158.4 158.4 163.9 174.8 185.7 218.5 251.3 300.5 366.0 453.4 579.1 737.5 977.9 1300.2 1813.7 
2655.0 4141.0 5408.4 6200.5 7320.5 6260.6 4572.6 3212.3 2114.2 1092.6 316.9 76.5 21.9 0.0 
142.0 142.0 142.0 136.6 136.6 136.6 136.6 131.1 125.6 125.6 125.6 125.6 120.2 114.7 114.7 114.7 120.2 131.1 142.0 158.4 180.3 196.7 224.0 262.2 344.2 584.5 
874.1 1152.7 1879.3 1994.0 1409.5 857.7 497.1 229.4 92.9 38.2 16.4 0.0 
142.0 136.6 136.6 131.1 125.6 125.6 120.2 114.7 109.3 109.3 103.8 98.3 92.9 87.4 76.5 71.0 65.6 65.6 65.6 65.6 65.6 65.6 60.1 60.1 49.2 43.7 43.7 
43.7 54.6 65.6 49.2 43.7 43.7 32.8 21.9 16.4 16.4 0.0 
142.0 131.1 125.6 114.7 109.3 103.8 98.3 87.4 81.9 71.0 60.1 54.6 43.7 38.2 32.8 27.3 21.9 21.9 16.4 10.9 10.9 10.9 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 5.5 
5.5 10.9 10.9 10.9 0.0 
142.0 125.6 114.7 103.8 92.9 87.4 76.5 65.6 54.6 43.7 38.2 27.3 21.9 16.4 10.9 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
10.9 10.9 0.0 
142.0 120.2 103.8 92.9 81.9 65.6 60.1 49.2 38.2 27.3 21.9 10.9 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 
10.9 0.0 
142.0 114.7 98.3 81.9 71.0 60.1 43.7 32.8 27.3 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 
5.5 0.0 
142.0 114.7 92.9 76.5 60.1 49.2 38.2 27.3 21.9 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 
0.0 
142.0 109.3 92.9 71.0 60.1 49.2 32.8 21.9 16.4 10.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
142.0 114.7 92.9 71.0 60.1 43.7 32.8 27.3 16.4 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
142.0 114.7 92.9 76.5 60.1 43.7 38.2 27.3 21.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
142.0 114.7 92.9 76.5 60.1 43.7 38.2 27.3 21.9 16.4 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
